Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
1091
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
WIS - Wireless Inductive System
Noncontact Energy and Data Transfer
Wired connection of sensors on moving machine parts is a challenge in automation machinery. Because of their mechanical nature, conventional
solutions with drag chains or slip rings have the disadvantage of a considerable reduction in service life, causing regular maintenance and replacement
costs. The wireless inductive system (WIS) from Pepperl+Fuchs eliminates the disadvantages associated with these mechanical connection systems.
Greater freedom in plant design
The system consists of four components and enables noncontact power and simultaneous communication with sensors on moving machine parts.
Up to 1.5 W can be transferred with a maximum operating distance of 5 mm (NDP5-30GM-5M) and of 20 mm (NDP20-FP-V1). Inductive, capacitive,
photoelectric, or ultrasonic sensors can be powered across an air gap and their signal
states evaluated.
WIS offers a wear-free solution for the operation of up to eight sensors
■■
Interchangeable tools for rotary tables and presses
■■
Object detection on workpiece carriers
■■
Component manufacture
■■
Robotic gripper arms
Technical Data
For detailed data and product description refer to the data sheets at
Model number
NDP-KE2-8E2
NDP-KE2-8E2-FP
Operating voltage
24 VDC ± 10%
Current consumption
Max. 1000 mA
Number of signal channels 8
Signal transfer direction From the secondary side to the primary side
For transmitter
NDP5-30GM-5M
NDP20-FP-V1
Primary side components
Technical Data
For detailed data and product description refer to the data sheets at
Model number
NDP5-30GM-5M
NDP20-FP-V1
Transfer distance
0 mm  to  5 mm
0 mm  to  20 mm
Housing design
M30
FP
Installation
Non-flush
Non-flush
Connection
5 m cable
M12 x 1 plug
Degree of protection
IP67
IP67
-30GM
-FP
Properties
■
■
Transfer range up to 20 mm
Benefits
■
■
Compact housing design
Properties
■
■
8 channels
■
■
9 outputs
■
■
LED display of output states and
communication
Benefits
■
■
Deactivation option
■
■
DIN mount housing
■
■
1 connectable transmittter head
NOTE:
Selection of NDP module must match selection of the NDP primary side transmitter module.
1...,1083,1084,1085,1086,1087,1088,1089,1090,1091,1092 1094,1095,1096,1097,1098,1099,1100,1101,1102,1103,...1124