1098
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Additional Information
This chemical resistance chart rates the effect
of chemicals on metals used in the construction
of Pepperl+Fuchs’ level control product line.
Concentration of chemicals listed are 100%, unless
otherwise specified.
These charts are a general guide and do not guarantee chemical compatibility.
Pepperl+Fuchs, Inc. assumes no responsibility for the use of this information.
Citric acid
A A A A C -
Copper chloride
C D A A D -
Cresols 2
A A -
-
B A
Detergents
A A -
-
A A
Diesel fuel
A A -
-
A -
Dyes
A A -
-
B -
Ethyl acetate
A A B -
B -
Ferric chloride
D D B A D -
Ferric sulfate
A C A A D A
Formic acid
C B A C D -
Fuel oils
A A A A A A
Gasoline
A A A D A -
Grease 4
A A -
-
A -
Hydraulic oil
A A -
-
A -
Hydrochloric acid (20%)
-
D B C D -
Hydrofluric acid(20%)
-
D B D D -
Hydrogen peroxide (10%)
-
C A C A -
Hydrogen sulfide (aqueous) -
A A A C -
Isopropyl acetate
-
B -
-
C -
Kerosene 2
A A A A A A
Lubricants
-
A A A A -
Magnesium sulfate
B
B A B -
Methyl acetate
A A A -
A -
Methyl alcohol
A A A B A -
Methylene chloride
B B B B A -
Nitric acid (20%)
A A A A D -
Oil (soybean)
A A A A B A
Phosphoric acid (40%)
A B A B C -
Potassium sulfide
B A -
A -
-
Propane (liquified)
A A A -
A -
Sodium carbonate
B A A A D -
Sodium hydroxide (20%)
B A B A D -
Sodium sulfate
B B B A A -
Sulfuric acid (10-75%)
D D B D D -
Xylene
A A A A A A
This chemical resistance chart rates the effect
of chemicals on plastics used in the construction
of Pepperl+Fuchs’ level control product line.
Concentration of chemicals listed are 100%, unless
otherwise specified.
Citric acid
B A A A B B A
Copper chloride
A A A A B A A
Cresols 2
D D D A D C A
Detergents
A D -
A B A A
Diesel fuel
-
D -
A -
D A
Dyes
B -
-
-
-
-
A
Ethyl acetate
D D D A C C D
Ferric chloride
A B B A B A A
Ferric sulfate
A -
A A -
A A
Formic acid
D -
-
A B A B
Fuel oils
A D D A D B A
Gasoline
C B B A D C A
Grease 4
A A -
A -
-
A
Hydraulic oil
A -
B A -
D A
Hydrochloric acid (20%) A -
A A A A A
Hydrofluric acid(20%) D B A A C A A
Hydrogen peroxide (10%) A -
-
A A -
-
Hydrogen sulfide (aqueous) A -
B A B A B
Isopropyl acetate
B D -
-
-
-
D
Kerosene 2
A B -
A D D A
Lubricants
A C D A -
A A
Magnesium sulfate
A -
A A B A A
Methyl acetate
-
-
D A -
-
D
Methyl alcohol
A D A A A A D
Methylene chloride
D D -
A C B B
Nitric acid (20%)
A D D A C A A
Oil (soybean)
B A B A A A A
Phosphoric acid (40%) A A -
A A A A
Potassium sulfide
A C B A A A A
Propane (liquified)
A D B -
C B A
Sodium carbonate
A A A B A A
Sodium hydroxide (20%) A C A A A A B
Sodium sulfate
A A A A A A A
Sulfuric acid (10-75%) A -
C A A A A
Xylene
D D D A C C A
Aluminum
Tantulum
Titanium
316 SS
Hastelloy
302/304 SS
A= excellent
B= good
C= moderate
D= nonresistive
Polyethylene
Polypropylene
Teflon
PUR
Hypalon
(CSM)
PVC
Viton
METALS
PLASTICS
Chemical Resistivity Charts
1...,1090,1091,1092,1093,1094,1095,1096,1097,1098,1099 1101,1102,1103,1104,1105,1106,1107,1108,1109,1110,...1124