1100
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Additional Information
Type 1
Indoor use protection against incidental contact with
personnel and falling dirt.
Type 2
Indoor use protection against falling dirt and light dripping
and splashing of liquids.
Type 3
Indoor or outdoor use protection against falling dirt, rain,
sleet, snow, dust, and ice formation
Type 3R
Indoor or outdoor use protection against falling dirt, rain,
sleet, snow, and ice formation
Type 3S
Indoor or outdoor use protection against falling dirt, rain,
sleet, snow, dust, and ice build-up
Type 4
Indoor or outdoor use protection against falling dirt, rain,
sleet, snow, dust, hosedown, and ice formation
Type 4X
Indoor or outdoor use protection against falling dirt, rain,
sleet, snow, dust, hosedown, corrosion, and ice formation
Type 5
Indoor use protection against falling dirt, lint, fibers, and
dripping and light splashing of liquids.
Type 6
Indoor or outdoor use protection against falling dirt,
hosedown, occasional submersion, and ice formation
Type 6P
Indoor or outdoor use protection against falling dirt,
hosedown, prolonged submersion, and ice formation
Type 7
Indoor hazardous area use protection in Class I, Division 1,
Groups A,B,C, or D environments
Type 8
Indoor or outdoor hazardous area use protection in Class I,
Division 1, Groups A,B,C, or D environments
Type 9
Indoor hazardous area use protection in Class II, Division I,
Groups E,F, or G environments
Type 10
Protection to meet requirements of Mine Safety and Health
Administration, 30CFR, Part 18.
Type 12
Indoor use protection without knockouts against falling
dirt, circulating dust, lint, fibers, and dripping and light
splashing of liquids.
Type 12K
Indoor use protection with knockouts against falling
dirt, circulating dust, lint, fibers, and dripping and light
splashing of liquids.
Type 13
Indoor use protection against falling dirt, circulating dust,
lint, fibers, and spraying, splashing, and seepage of water, oil,
and coolant.
Refer to NEMA 250 “Enclosures for Electrical Equipment (1000 Volts Maximum)” for further information.
National Electrical Manufacturers Association (NEMA) protection ratings
IP and NEMA Ratings
1...,1092,1093,1094,1095,1096,1097,1098,1099,1100,1101 1103,1104,1105,1106,1107,1108,1109,1110,1111,1112,...1124