Additional Information
1099
Germany: +49 621 776-4411
Consider the General Notes on the Information in the Pepperl+Fuchs Product Catalogs
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Additional Information
IP and NEMA Ratings
IP 6 7
Definition:
The first numeral defines the amount of
protection against penetration of solid objects into the
housing.
The second numeral defines the amount
of protection against liquids penetrating the housing.
Additional information on ratings can be found
in the following chart or the 1976 IEC Publication,
Classification of Degrees of Protection Provided
by Enclosures.
Example: What is IP67?
le:What is IP67?
Complete protection of live parts. Protection
against the penetration of dust. Additionally,
it will be protected while immersed in water.
Testing Criteria:
:
1. Test Class:
IP67 test
Conditions:
1m head of water over the test piece for a duration of
30 minutes.
Room temperature ±5 °C
Test:
Insulation and operation
2. Test Class:
IP68 test (Encapsulated products)
Conditions:
1m head of water over the test piece for 24 hours of
operation under water, with cyclical activation and
deactivation under nominal loading Cycle time 2 hours
Room temperature ±5 °C
Test:
Insulation and operation
3. Test Class:
IP69K test
Conditions:
Protection against ingress of water from jets at a
pressure of 1450 psi and at temperatures of up to
80 °C. This is the level of pressure and temperature
required for thorough cleaning of meat, fish, poultry,
and dairy processing lines.
Degree of Protection
Against Contact and
Entrance of Solid Foreign Bodies
Degree of Protection
Against Ingress of Liquid
Numeral Degree of Protection
0
No protection
1
Protection against drops
of condensed water. Condensed water
falling on housing shall have no effect.
2
Protection against drops of liquid.
Drops of falling liquid shall have no
effect when housing is tilted to 15° from
vertical.
3
Protection against rain. No harmful
effect from rain at angle less than 60°
from vertical.
4
Protection against splashing from any
direction.
5
Protection against water jets from any
direction.
6
Protection against conditions on ships'
decks.Water from heavy seas will not
enter.
7
Protection against immersion in water
for the stated conditions.
8
Protection against indefinite immersion
in water at a specified pressure.
9k
Protection against high pressure, high
temperature washdown
Numeral Degree of Protection
0
No protection against contact
or entry of solids
1
Protection against accidental
contact by hand, but
not deliberate contact.
Protection against large
objects.
2
Protection against contact
by fingers. Protection against
medium-size foreign objects.
3
Protection against contact by
most tools, wires and small
objects.
4
Protection against contact by
small tools, wires and small
objects.
5
Protection against contact
with energized or moving
parts, and against deposits of
dust.
6
Protection from energized or
moving parts, and against
penetration of dust.
1...,1091,1092,1093,1094,1095,1096,1097,1098,1099,1100 1102,1103,1104,1105,1106,1107,1108,1109,1110,1111,...1124