1090
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
For detailed data and product description refer to the data sheets at
Model number
KFA6-SR-2.3L.FA
Switch Amplifier
Features
• 2-channel
• 230 V AC supply
• 3-wire PNP/NPN sensor or push-pull input
• Relay contact output
• DIP switch selectable functions
• Minimum/maximum control
• Up to SIL2 acc. to IEC 61508
For detailed data and product description refer to the data sheets at
Model number
KFD2-SR2-2.W.SM
Standstill and Rotational Direction Monitor
Features
• 2-channel signal conditioner
• 24 V DC supply
• PNP/push-pull, dry contacts or NAMUR inputs
• Selectable frequency trip values
• 2 relay contact outputs
• Start-up override
• Selectable mode of operation
• Up to SIL2 acc. to IEC 61508
For detailed data and product description refer to the data sheets at
Model number
KFU8-UFT-2.D.FA
Frequency Converter with Direction and Synchronization Monitor
Features
• 2-channel signal conditioner
• Universal usage at different power supplies
• Dry contact or NAMUR inputs
• Input frequency 1 mHz ... 1 kHz
• Current output 0/4 mA ... 20 mA
• Relay and transistor output
• Start-up override
• Configurable by
PACT
ware
TM
or keypad
• Line fault detection (LFD)
1...,1082,1083,1084,1085,1086,1087,1088,1089,1090,1091 1093,1094,1095,1096,1097,1098,1099,1100,1101,1102,...1124