1088
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
OMH-LS230-DA
Mounting bracket for optical data coupler
Mechanical specifications
Material
black coated aluminum
zinc-plated black steel
Mass
approx. 500 g
Suitable series
Series
LS230
Model number
OMH-SBL-01
Mounting bracket for sensors of SBL series
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
Mass
approx. 70 g
Suitable series
Series
SBL
Model number
OMH-WTS10-01
Mounting bracket for sensors of WTS10 series
Mechanical specifications
Material
Aluminum / steel
Mass
523 g
Suitable series
Series
WTS10
Model number
OMH-DK50
Right-Angled Mounting Bracket
Mechanical specifications
Material
Stainless steel 1.4305 / AISI 303
1...,1080,1081,1082,1083,1084,1085,1086,1087,1088,1089 1091,1092,1093,1094,1095,1096,1097,1098,1099,1100,...1124