1074
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
AB-30-L3M-C
Mounting aid
Mechanical specifications
Material
Stainless steel, PTFE coated
Model number
M 12-1/2" NPT ALUM.
Conduit adapter
Mechanical specifications
Material
aluminum
Model number
M 18-1/2" NPT ALUM.
Conduit adapter
Mechanical specifications
Material
aluminum
Model number
OMH-ML3
Mounting bracket
Mechanical specifications
Material
Aluminum
Mass
approx. 2 g
Suitable series
Series
ML3