Accessories
10
Accessories,
Connectors, Cordsets, Splitters
10
.1
Accessories,
Sensor testers and Tools
10
.2
Accessories,
Mounting Accessories
10
.3
1071
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Mounting Accessories
Cable Protectors
Mount to the back of cylindrical sensors to prevent cable from bending too close to the sensor.
Hose connections are available for sensors with M8. M12. M18. and M30 thread.
Technical Data
For detailed data and product description refer to the data sheets at
Common data
Material
Housing: stainless steel 1.4305 / AISI 303 (V2A)
Seal: NBR
Model number
SM8
SM12
SM18
SM30
For sensor diameter
8 mm
●
12 mm
●
18 mm
●
30 mm
●
Mounting brackets for limit switch sensors
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MH 04-2681F
Material
Chrome-plated die-cast zinc
Description
Mounting assemblies for all limit switch sensors. Bracket mounts to C-profile rail,
in accordance with EN 50024 and DIN 43662.
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MH 04-2057B
Material
Aluminum
Description
Mounting assemblies with adjustable slide bracket .
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MH 04-3742A
Material
Aluminum
Description
Enables sensor adjustment after mounting
Mounting bracket for limit switch and +U1 sensors, 30 mm adjustment range
Mounting bracket for limit switch and -M1K- sensors, 12 mm adjustment range
Mounting bracket for limit switch, +U1, +U24, and +U4 style bases and cube style L2, L2M, and L3 and L3M style sensors, 360° rotation
Used to mount M1k style sensors.
i
1...,1063,1064,1065,1066,1067,1068,1069,1070,1071,1072 1074,1075,1076,1077,1078,1079,1080,1081,1082,1083,...1124