Accessories,
Mounting Accessories
10
.3
Accessories,
Wireless Inductive System
WIS
10
.4
1072
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Mounting Accessories
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MH 02-L
Material
Profile rail: aluminum
Base: die-cast zinc
Description
Adjustable mounting assembly suitable for C-profile rails in accordance with EN 50024
and DIN 43662.
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MH 03-U1/L
Material
Aluminum
Description
Adjustable mounting bracket , one meter length
Installation kit MHZ 03-U1/L (screws and t-slides) required
i
Technical Data
For detailed data and product description refer to the data sheets at
Model number
MHW 01
Material
Aluminum
Description
Modular mounting bracket for mounting sensors on DIN rails
Mounting brackets for limit switch sensors
Mounting bracket for L style cube sensors, sensor can be mounted lengthwise or crosswise on the profile section, 60 mm adjustment range.
One-meter profile rail, sensors can be arranged and moved as needed.
Modular mounting bracket for limit switch and cube-style sensors. Easy adjustments in all three axes
Technical Data
For detailed data and product description refer to the data sheets at
Model number
OMH 4-4950
Material
Plastic
Description
Rotating mounting bracket
360° rotation
15° adjustments
Rotating This mounting bracket is used to provide adjustment of the sensor after mounting. Can be surface mounted or mounted on 35 mm DIN rail.
Standard dimensions:
height: 107 mm
arm: 155 mm
i
Mounts to 35 mm DIN rail.
i
1...,1064,1065,1066,1067,1068,1069,1070,1071,1072,1073 1075,1076,1077,1078,1079,1080,1081,1082,1083,1084,...1124