1077
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
OMH-RL2-S
Protective Shroud Bracket with 360° Rotating Half-Clamp
Mechanical specifications
Material
Stainless steel shroud, nickel-plated zinc half-clamp, xinc-pla-
ted steel screws and nuts
Model number
OMH-4.1
Mounting Clamp
Mechanical specifications
Material
plastic
Mass
approx. 2 g
Dimensions
14 mm x 18 mm x 6 mm
Suitable series
Series
ML4.1
ML4.2
ML6
Model number
OMH-ML6
Mounting bracket
Mechanical specifications
Material
nickel-plated steel
Mass
approx. 10 g
Suitable series
Series
ML6
ML4.1
ML4.2
Model number
OMH-ML6-U
Mounting bracket
Mechanical specifications
Material
nickel-plated steel
Suitable series
Series
ML6
ML4.1
ML4.2
1...,1069,1070,1071,1072,1073,1074,1075,1076,1077,1078 1080,1081,1082,1083,1084,1085,1086,1087,1088,1089,...1124