1079
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
OMH-ML17-1
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mounting
Mounting accessories included
Suitable series
Series
ML17
Model number
OMH-ML17-EZ
Mounting bracket
Mechanical specifications
Material
ABS
Suitable series
Series
ML17
Model number
OMH-40
Mounting bracket
Mechanical specifications
Material
nickel-plated steel
Mass
approx. 30 g
Dimensions
136 mm x 52 mm x 3 mm
Mounting
Mounting accessories included
Suitable series
Series
MLV40
Model number
OMH-ML100-01
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mass
approx. 12 g
Mounting
Mounting accessories included
Suitable series
Series
ML100
1...,1071,1072,1073,1074,1075,1076,1077,1078,1079,1080 1082,1083,1084,1085,1086,1087,1088,1089,1090,1091,...1124