1083
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
OMH-09
Mounting bracket for Sensors series MLV41 for M12 rod mounting
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
Mass
approx. 20 g
Suitable series
Series
MLV41
Model number
OMH-10
Mounting aid
Mechanical specifications
Material
Stainless steel
Mass
approx. 15 g
Mounting
Mounting accessories included
Suitable series
Series
ML100
Model number
OMH-21
Mounting bracket
Mechanical specifications
Material
Powder coated steel
Mass
approx. 175 g
Mounting
Mounting accessories included
Suitable series
Series
RL23
RL28
RL29
Model number
OMH-21-T
High-Profile Right-Angled Mounting Bracket
Mechanical specifications
Material
Stainless steel 1.4305 / AISI 303
1...,1075,1076,1077,1078,1079,1080,1081,1082,1083,1084 1086,1087,1088,1089,1090,1091,1092,1093,1094,1095,...1124