1080
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
OMH-ML100-02
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mass
approx. 23 g
Mounting
Mounting accessories included
Suitable series
Series
ML100
Model number
OMH-ML100-03
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
Material
Stainless steel
Mass
approx. 20 g
Mounting
Mounting accessories included
Suitable series
Series
ML100
Model number
OMH-ML100-04
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mass
approx. 10 g
Mounting
Mounting accessories included
Suitable series
Series
ML100
Model number
OMH-ML100-S1
Mounting bracket
Mechanical specifications
Material
Aluminum shroud, stainless steel L-pin, ABS mounting head
and foot
1...,1072,1073,1074,1075,1076,1077,1078,1079,1080,1081 1083,1084,1085,1086,1087,1088,1089,1090,1091,1092,...1124