1085
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
OMH-RL28-C
Weld slag cover model
Mechanical specifications
Material
Housing
Metal sheet (steel), black-coated
Optical face
glass
Suitable series
Series
RL28
RL29
Model number
OMH-RL29-06
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mounting
Mounting accessories included
Suitable series
Series
Series 28/29
Model number
OMH-RLK29-HW
Mounting bracket for rear wall mounting
Mechanical specifications
Material
Stainless steel
Mass
approx. 150 g
Dimensions
136 mm x 52 mm x 3 mm
Suitable series
Series
RL23
RL28
RL29
RL32
Model number
OMH-RL31-01
Mounting bracket
Mechanical specifications
Material
Metal sheet (steel), zinc-plated
Suitable series
Series
Series 31
1...,1077,1078,1079,1080,1081,1082,1083,1084,1085,1086 1088,1089,1090,1091,1092,1093,1094,1095,1096,1097,...1124