1078
Germany: +49 621 776-4411
Refer to General Notes Relating to Product Information
Pepperl+Fuchs Group
USA: +1 330 486 0001
Singapore: +65 6779 9091
Copyright Pepperl+Fuchs
Accessories,
Mounting Accessories
10
.3
Accessories
Model number
OMH-ML7-01
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mass
approx. 15 g
Mounting
Mounting accessories included
Suitable series
Series
ML7
ML8
Model number
OMH-ML7-02
Mounting bracket
Mechanical specifications
Material
Stainless steel
Mass
approx. 8 g
Mounting
Mounting accessories included
Suitable series
Series
ML71
ML8
Model number
OMH-GL
Mounting bracket for glass fiber optics
Mechanical specifications
Material
aluminum
Mass
approx. 20 g
Suitable series
Series
Glass fiber optic
Model number
OMH-ML17
Mounting bracket
Mechanical specifications
Material
Stainless steel
Suitable series
Series
ML17
1...,1070,1071,1072,1073,1074,1075,1076,1077,1078,1079 1081,1082,1083,1084,1085,1086,1087,1088,1089,1090,...1124